![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: KQG2 Series Stainless Steel 316 One-touch Fittings KQG2H Male Connector
●Compact and lightweight
●Fluid temperature : −5 to 150°C
●Material: Metal parts stainless steel 316, seal parts special FKM
●Grease-free/Can be used with steam
Certified to meet current Food Sanitation Law standards
●Fluid temperature : −5 to 150°C
●Material: Metal parts stainless steel 316, seal parts special FKM
●Grease-free/Can be used with steam
Certified to meet current Food Sanitation Law standards
Field | Value | Value Details |
---|---|---|
Applicable Tubing O.D. | 06 | Φ6 mm |
Connection Thread | M5 | M5X0.8 |