![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: KQ2R Series Metric Size One-touch Fittings Stainless Steel Plug-in Reducer
●Resin parts material:SUS303
●Improved tube insertion/removal: Insertion force: Max. 30% reduction, Removal force: Max. 20% reduction
●Compact and lightweight
Dimensions height direction 24% shorter, Dimensions horizontal direction 23% shorter, Weight 57% lighter
●Body type: totaled 27 models
●Improved tube insertion/removal: Insertion force: Max. 30% reduction, Removal force: Max. 20% reduction
●Compact and lightweight
Dimensions height direction 24% shorter, Dimensions horizontal direction 23% shorter, Weight 57% lighter
●Body type: totaled 27 models
Field | Value | Value Details |
---|---|---|
Model | R | Plug-in Reducer |
Applicable Tubing O.D. | 06 | Φ6mm |
Port Size | 08 | Φ8mm |
Type | 1 | Oval Type Release Button |
Made To Order | - | Standard |