![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: KQ2C Series Inch Size One-touch Fittings Color Cap
●Possible to use in vacuum to -100 kPa
●Body type: Totaled 51 models
●Thread material/Surface treatment(Treated or Non-treated): 2 types
●Selectable surface treatment: Brass(No plating), Brass + Electroless nickel plated
●Applicable Tubing O.D.
Circular
Metric:Φ2,Φ3.2,Φ4,Φ6,Φ8,Φ10,Φ12,Φ16
Inch:Φ1/8",Φ5/32",Φ3/16",Φ1/4",Φ5/16",Φ3/8",Φ1/2"
Oval
Metric:Φ3.2,Φ4,Φ6
Inch:Φ1/8",Φ5/32",Φ3/16"
●Connection Thread
Metric:M3, M5, M6
R,Rc:1/8,1/4,3/8,1/2
G:1/8,1/4,3/8,1/2
NPT:10-32UNF,1/16,1/8,1/4,3/8,1/2
Uni:1/8,1/4,3/8,1/2
●Seal Method
Sealant/Gasket Seal
Face Seal
Gasket Seal(Uni Thread)
●Body type: Totaled 51 models
●Thread material/Surface treatment(Treated or Non-treated): 2 types
●Selectable surface treatment: Brass(No plating), Brass + Electroless nickel plated
●Applicable Tubing O.D.
Circular
Metric:Φ2,Φ3.2,Φ4,Φ6,Φ8,Φ10,Φ12,Φ16
Inch:Φ1/8",Φ5/32",Φ3/16",Φ1/4",Φ5/16",Φ3/8",Φ1/2"
Oval
Metric:Φ3.2,Φ4,Φ6
Inch:Φ1/8",Φ5/32",Φ3/16"
●Connection Thread
Metric:M3, M5, M6
R,Rc:1/8,1/4,3/8,1/2
G:1/8,1/4,3/8,1/2
NPT:10-32UNF,1/16,1/8,1/4,3/8,1/2
Uni:1/8,1/4,3/8,1/2
●Seal Method
Sealant/Gasket Seal
Face Seal
Gasket Seal(Uni Thread)
Field | Value | Value Details |
---|---|---|
Applicable Tubing O.D. | 07 | Φ1/4" |
Color Cap | R | Red |
Made To Order | - | Standard |