![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: KF Series Insert Fittings
●Vacuum 1.3 x 10-2 kPa applicable
●Piping can be done without removing nut
●Fluid temperature: -5 to 150°C (Brass sleeve)
-5 to 60°C (Resin sleeve)
●Steam can be used
●Grease-free
●Piping can be done without removing nut
●Fluid temperature: -5 to 150°C (Brass sleeve)
-5 to 60°C (Resin sleeve)
●Steam can be used
●Grease-free
Field | Value | Value Details |
---|---|---|
Type | H | Male Connector、Straight Union |
Applicable Tubing O.D. | 06 | Φ6mm |
Applicable Tubing/Sleeve Material | - | Sleeve Material:Brass/Resin |
Bore Size | 01 | R1/8 |
Sealant (Male thread) | S | With Thread Sealant |
Made To Order | - | Standard |