![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: KFG2 Series Stainless Steel 316 Insert Fittings KFG2H Male Connector
●Compact and lightweight
●Fluid temperature: -65 to 260°C (Swivel elbow: -5 to 150°C )
●Material: Stainless steel 316. Rubber material is not used.(Except swivel elbow)
●Grease-free/Can be used with steam
Certified to meet current Food Sanitation
Law standards
●Fluid temperature: -65 to 260°C (Swivel elbow: -5 to 150°C )
●Material: Stainless steel 316. Rubber material is not used.(Except swivel elbow)
●Grease-free/Can be used with steam
Certified to meet current Food Sanitation
Law standards
Field | Value | Value Details |
---|---|---|
Applicable Tube Size O.D. | 10 | Φ10 mm |
Applicable Tube Size I.D. | 75 | Φ7.5 mm |
Connection Thread | 02 | R1/4 |
Sealant | - | None |