![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: JCQ Series Compact Cylinder Double Acting,Single Rod
●An axial foot type and a flange type have been added (Φ32 to Φ100)[New]
●Compact: Overall length shortened by 6.5 mm, Width shortened by 6 mm, Height shortened by 4 mm
●Weight: Max. 46% lighter (382 g → 204 g)
●Volume: Max. 40% reduction
●With auto switch (JCDQ Series: JCDQ)
●Compact: Overall length shortened by 6.5 mm, Width shortened by 6 mm, Height shortened by 4 mm
●Weight: Max. 46% lighter (382 g → 204 g)
●Volume: Max. 40% reduction
●With auto switch (JCDQ Series: JCDQ)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | - | Without Auto Switch |
Mounting | - | Through-hole(Standard) |
Bore Size | 32 | Bore Size 32 mm |
Port Thread Type | - | M Thread (Φ12~Φ40),Rc (Φ50~Φ100) |
Cylinder Stroke | 25 | Standard Stroke 25 mm |
Mounting Bolt | - | None |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |