![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: JSXM Series Modular Mounting 2 Port Solenoid Valve
●The pilot operated JSXD series (N.O. specification) has been added. [New]
●A direct operated vacuum type (JSX□□V series) has been added. [New]
●A direct operated steam type (JSX□□S series) has been added. [New]
●A direct operated high pressure type (JSX□□H series) has been added. [New]
●Improved environmental resistance due to the stainless steel coil cover
【IP67 enclosure/NEMA4X∗】
∗ IP65 for models with a DIN terminal
●Space saving
Compact: Valve volume reduced by 25%∗, Lightweight: Weight reduced by 30%∗
∗ Compared with the existing model
●Energy saving
Coil force: 10% increase∗, Power consumption: 14% reduction∗
∗ Compared with the existing model
●360° lead wire insertion and removal is possible
●Improved weather resistance in outdoor environments
●A direct operated vacuum type (JSX□□V series) has been added. [New]
●A direct operated steam type (JSX□□S series) has been added. [New]
●A direct operated high pressure type (JSX□□H series) has been added. [New]
●Improved environmental resistance due to the stainless steel coil cover
【IP67 enclosure/NEMA4X∗】
∗ IP65 for models with a DIN terminal
●Space saving
Compact: Valve volume reduced by 25%∗, Lightweight: Weight reduced by 30%∗
∗ Compared with the existing model
●Energy saving
Coil force: 10% increase∗, Power consumption: 14% reduction∗
∗ Compared with the existing model
●360° lead wire insertion and removal is possible
●Improved weather resistance in outdoor environments
Field | Value | Value Details |
---|---|---|
Size | 3 | 30 |
Valve Type | 1 | N.C. |
Body Material | A | AL |
Seal Material | N | NBR |
Orifice Diameter And Port Size | 403 | Orifice Diameter:Φ4mm,Port Size:3/8 |
Pipe Thread Type | R | Rc |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | DZ | DIN Terminal With Light(With Surge Voltage Suppressor) |
Change Of Coil Location | - | Upward |
Blowing Port Position | - | Bottom/Top |
Oil-free Option | - | None |