![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: JSXF Series Pulse Valve Valve for Dust Collector Solenoid Valve Type
●A pilot valve enclosure has been added. [New]
●A bulkhead fitting has been added.
●SMARTVENT type added.
Integrated control board eliminates the need for a control box.
●Life: 10 million cycles or more/10 times or more
●High peak pressure and low air consumption
Peak pressure: 15% increase
Air consumption: 35% reduction
●Fluid temperature: −40 to 60℃
●Supports a wide temperature range from low to high temperature
●A bulkhead fitting has been added.
●SMARTVENT type added.
Integrated control board eliminates the need for a control box.
●Life: 10 million cycles or more/10 times or more
●High peak pressure and low air consumption
Peak pressure: 15% increase
Air consumption: 35% reduction
●Fluid temperature: −40 to 60℃
●Supports a wide temperature range from low to high temperature
Field | Value | Value Details |
---|---|---|
Valve Type | - | Solenoid Valve |
Piping Type | F | Direct Piping Type |
Port Size | 10 | 1 (25A) |
Pipe Thread Type | F | G |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | DZ | DIN Terminal With Light(With Surge Voltage Suppressor) |
Fluid And Ambient Temperatures | B | -40 to 60℃ |
Silencer | S | With Silencer |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
JSXF-10B-KT | Replacement Parts Main Valve Assembly (Main valve + O-ring) |
![]() |
AN20-02 | Silencer |