![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: JS Series Floating Joint: Stainless Steel Type
●The floating joint can absorb any off-centering or loss of parallel
accuracy of the double acting cylinder, so centering is unnecessary
accuracy of the double acting cylinder, so centering is unnecessary
Field | Value | Value Details |
---|---|---|
Body Material | S | Stainless Steel |
Applicable Cylinder Bore Size | 40 | 40 |
Thread Nominal Size | 14-150 | M14X1.5 |
Dust Cover Material | - | Fluororubber |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
DA00186 | Rod End Nut |
![]() |
P2153351 | Dust Cover |