![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: JMGP Series Compact Guide Cylinder
●Bore sizes Φ80, Φ100 added. [New]
●Port thread types NPT, G added. [New]
●Compact/Shortened overall length: 30.5mm, Shortened height: 16 mm
●Weight up to 69% lighter (0.32 kg → 0.1 kg)
●3 mounting options
Top mounting, Bottom mounting, Bottom mounting
●Piping is possible in 4 directions.
●The solid state auto switch D-M9□ is mountable.
●Suitable for pushing, lifting or clamping in a transfer line.
●Port thread types NPT, G added. [New]
●Compact/Shortened overall length: 30.5mm, Shortened height: 16 mm
●Weight up to 69% lighter (0.32 kg → 0.1 kg)
●3 mounting options
Top mounting, Bottom mounting, Bottom mounting
●Piping is possible in 4 directions.
●The solid state auto switch D-M9□ is mountable.
●Suitable for pushing, lifting or clamping in a transfer line.
Field | Value | Value Details |
---|---|---|
Bearing Type | M | Slide Bearing |
Bore Size | 20 | 16mm x 2 |
Port Thread Type | - | M Thread (Φ12~Φ32),Rc (Φ40~Φ100) |
Cylinder Stroke | 50 | Standard Stroke 50 mm |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |