![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: JSY1000/3000/5000 Series Compact 5-Port Solenoid Valve Type Plug-in Connector Connecting Base D-sub Connector Flat Ribbon Cable Type 10 Manifold
●Can be connected to the vacuum unit ZK2 Series[New]
●Size reduction possible thanks to a flow increase
This leads to space saving, weight reduction,and a large flow rate
●Power Consumption: 0.1W (With power saving circuit), 0.4 W (Standard)
*Made to Order
●Connector Type Manifold
●4-Position Dual 3-Port Valve Available
●Size reduction possible thanks to a flow increase
This leads to space saving, weight reduction,and a large flow rate
●Power Consumption: 0.1W (With power saving circuit), 0.4 W (Standard)
*Made to Order
●Connector Type Manifold
●4-Position Dual 3-Port Valve Available
Field | Value | Value Details |
---|---|---|
Series | 1 | JSY1000 |
Type | 10 | Side Ported |
Connector Type | F | D-sub Connector Connector Entry Direction Adjustable(25 Pins) |
Connector Entry Direction | 1 | Upward |
Valve Stations | 07 | 7 Stations |
P,E Port Entry | D | D Side(2 To 10 Stations) |
SUP/EXH Block Assembly | - | Internal Pilot |
A,B port size (Metric/One-touch Fitting) | C4 | Straight;With Φ4 One-touch Fitting |
Mounting And Option | D | DIN Rail Mounting (With DIN Rail) |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SJ3000-155-1A | Label For Block Disk |
![]() |
KQSY30-C8 | One-touch Fitting |
![]() |
JSY11M-9P-1A | Base Gasket |
![]() |
JSY11M-9P-2 | Manifold Block Gasket |
![]() |
JSY11V-23-1A | Mounting Screws |
![]() |
JSY11M-10P-1 | Port Plate |
![]() |
JSY11M-40P-1A | SUP.EXH Block Disk Assembly |
![]() |
AN15-C08 | Silencer |
![]() |
JSY11M-15P-1A | Clamp Bracket |
![]() |
JSY11M-62P-1A | Plug |
![]() |
JSY11M-49P-1-1-A | Tie-rod For Additional Stations |
![]() |
SJ1000-CL-1 | Clip |
![]() |
TG-0204 | Tube Releasing Tool |
![]() |
KQSY10-C4-X1336 | One-touch Fitting |