![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: JC Series Floating Joint Standard/Light Weight Type Standard
●The floating joint can absorb any off-centering or loss of parallel
accuracy of the double acting cylinder, so centering is unnecessary
accuracy of the double acting cylinder, so centering is unnecessary
Field | Value | Value Details |
---|---|---|
Applicable Cylinder Bore Size | 30 | Bore Size 25·32 mm |
Thread Nominal Size | 10-125 | M10X1.25 |