![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: JAS-S Series Speed Controller With Indicator Compact Type Push-lock Type Elbow Type
●Height dimension reduced by 20.8mm at most
●A scale window that can be controlled numerically
A subscale indication enables 1 / 4 of fine settings
Reduce work effort and misalignment
●The right/left stud position type is available
●A scale window that can be controlled numerically
A subscale indication enables 1 / 4 of fine settings
Reduce work effort and misalignment
●The right/left stud position type is available
Field | Value | Value Details |
---|---|---|
Type | L | Union Elbow |
Control Type | E | Meter-out |
Stud Position | B | Left Side |
Applicable Tubing O.D. | 06 | Metric Size:Φ6 |
Thread Type | - | Rc |
Port Size | 01 | 1/8 |
Seal Method | S | With Sealant |