![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: JAH Series Floating Joint:Heavy Load Type
●The floating joint can absorb any off-centering or loss of parallel
accuracy of the double acting cylinder, so centering is unnecessary
accuracy of the double acting cylinder, so centering is unnecessary
Field | Value | Value Details |
---|---|---|
Mounting Style | - | Basic Style |
Applicable Cylinder Bore Size | 50 | 50 |
Thread Nominal Size | 20-150 | M20X1.5 |
Option | - | None |