|  | Product Part Number: You will need to login to use the PDF datasheet.PDF datasheet | 
Specifications: IZG10 Series Ionizer Gun
         					●Lightweight: Only 200 g (Body weight)
●Reduced operating force, Easy to hold grip
●Lighting LED
●Blow setting function
Select from continuous blow or pulse blow.
●Rapid static neutralization: 0.3 s
(Distance: 150 mm, Operating pressure: 0.2 MPa)
                
                    
        
        
        
    ●Reduced operating force, Easy to hold grip
●Lighting LED
●Blow setting function
Select from continuous blow or pulse blow.
●Rapid static neutralization: 0.3 s
(Distance: 150 mm, Operating pressure: 0.2 MPa)
| Field | Value | Value Details | 
|---|---|---|
| One-touch Fitting | 08 | Φ8(Metric) | 
| AC Adapter,Power Supply Cable | 02 | AC Adapter(Without AC Cord) | 
| Nozzle Type | 02 | Bypass Nozzle | 
Related Products
            | Image | Part Number | Part Name | 
|---|---|---|
|   | IZG10-M1 | Removal Tool | 
|   | IZG10-NT | Emitter Assembly | 
|   | IZS30-M2 | Cleaning Kit | 
|   | IZS30-A0201 | Replacement Felt Pad | 
|   | IZS30-A0202 | Replacement Rubber Grindstone | 
|   | IZG10-CG2 | AC Adapter | 
|   | IZG10-A001-02 | Nozzle Assembly | 

