![]() |
Product Part Number: |
Specifications: IT600 Series Electro-pneumatic Transducer
●The air pressure in proportion to the current signal can be output.
●Wide output pressure range/0.02 to 0.6 Mpa
●Fast response
●Independent electric unit/Explosion-proof (flameproof) construction
●Easy span adjustment
●Wide output pressure range/0.02 to 0.6 Mpa
●Fast response
●Independent electric unit/Explosion-proof (flameproof) construction
●Easy span adjustment
Field | Value | Value Details |
---|---|---|
Output Pressure | 0 | 0.02 To 0.2 MPa |
Input Current | 0 | 4 To 20 mA DC |
Pressure Gauge | 1 | 0.2MPa |
External Wiring Connection | 0 | Flameproof Threaded-joint Metal Conduit And Normal Joint Not Requiring Explosion-proof Design |
Seal Type | 0 | None |
Accessory | - | None |