WEB Catalog

Product Information »  WEB Catalog

Product Part Number:
ISE70-F02-L2

CAD Preview2D/3D CADWEB Catalog

You will need to login to use the PDF datasheet.

PDF datasheet
Specifications: ISE70/71 Series 3-screen Display High-precision Digital Pressure Switch: For Air
●Added ISE79S (50MPa) for general-purpose fluids [New]
●It is possible to change the settings while checking the measured value
●IO-Link
●Angled display
  Good visibility from various mounting positions
●Rotating display
  Display rotates 336 degrees after installation
●Applicable fluid: Air, Non-corrosive gas, Non-flammable gas (ISE70/71)
  Liquid or gas that will not corrode materials of parts in contact with fluid (ISE7□G/79S)
Field Value Value Details
Pressure Range 70 0 to 1 MPa
Porting Specifications F02 G1/4
Output Specifications L2 IO-Link: Switch Output 1 + Switch Output 2 (Switch Output: NPN Or PNP Switching Type)
Remote Sensor Unit - With Unit Switching Function
Option 1 - Without Lead Wire
Option 2 - Without Bracket
Option 3 - With Operation Manual
Made To Order - Standard

Go Top