![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ISE70/71 Series 3-screen Display High-precision Digital Pressure Switch: For Air
●Added ISE79S (50MPa) for general-purpose fluids [New]
●It is possible to change the settings while checking the measured value
●IO-Link
●Angled display
Good visibility from various mounting positions
●Rotating display
Display rotates 336 degrees after installation
●Applicable fluid: Air, Non-corrosive gas, Non-flammable gas (ISE70/71)
Liquid or gas that will not corrode materials of parts in contact with fluid (ISE7□G/79S)
●It is possible to change the settings while checking the measured value
●IO-Link
●Angled display
Good visibility from various mounting positions
●Rotating display
Display rotates 336 degrees after installation
●Applicable fluid: Air, Non-corrosive gas, Non-flammable gas (ISE70/71)
Liquid or gas that will not corrode materials of parts in contact with fluid (ISE7□G/79S)
Field | Value | Value Details |
---|---|---|
Pressure Range | 70 | 0 to 1 MPa |
Porting Specifications | 02 | Rc1/4 |
Output Specifications | L2 | IO-Link: Switch Output 1 + Switch Output 2 (Switch Output: NPN Or PNP Switching Type) |
Remote Sensor Unit | - | With Unit Switching Function |
Option 1 | L | Lead Wire With M12 Connector (Right-angled,5 m) |
Option 2 | - | Without Bracket |
Option 3 | - | With Operation Manual |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZS-31-C | Cable With Connector |