![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 6/2019, replacement series:ISE20B →New Series |
Specifications: ISE40A Series 2-Color Display Digital Pressure Switch For positive pressure
●IP65
●Applicable fluid: Air, Non-corrosive gas, Non-flammable gas
●Simultaneous copying is possible for maximum 10 units
●3-step setting
●With One-touch fitting
●Applicable fluid: Air, Non-corrosive gas, Non-flammable gas
●Simultaneous copying is possible for maximum 10 units
●3-step setting
●With One-touch fitting
Field | Value | Value Details |
---|---|---|
Porting Specifications | N01 | NPT1/8 (With M5 Female Threaded) |
Output Specification | Y | PNP Open Collector 2 Outputs (With Copy Function) |
Remote Sensor Unit | P | With Unit Switching Function(Initial Value psi) |
Option 1 | - | None |
Option 2 | - | Operation Manual:-;Calibration Certificate:- |
Made To Order | X531 | M12 4-pin Pre-Wired Connector (Lead Wire Length 100 mm) |