![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ISE20A Series 3-Screen Display High-Precision Digital Pressure Switch 2 Outputs + Analog Output (Voltage/Current) For Positive Pressure
●A low differential pressure range type
has been added to the 20A series. [New]
●An M12 connector type has been added.
●A low pressure range type has been added.
●Integrated R1/8 fitting with bottom wiring entry
●Visualization of settings
●Simple 3-step setting
●Easy screen switching
It is possible to change the settings while checking the measured value.
●Delay time:1.5 ms or less
●IO-Link compatible
has been added to the 20A series. [New]
●An M12 connector type has been added.
●A low pressure range type has been added.
●Integrated R1/8 fitting with bottom wiring entry
●Visualization of settings
●Simple 3-step setting
●Easy screen switching
It is possible to change the settings while checking the measured value.
●Delay time:1.5 ms or less
●IO-Link compatible
Field | Value | Value Details |
---|---|---|
Rated Pressure Range | 20A | -0.1 To 1 MPa |
Output Specifications | S | NPN Open Collector 2 Outputs + Analog Current Output |
Unit Specifications | M | SI Unit Only |
Piping Specification | 01 | R1/8 |
Option 1 | J | Lead Wire With Connector(5-core,2 m Lead Wire) |
Option 2 | - | None |
Option 3 | - | Operation Manual:○;Calibration Certificate:- |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZS-46-N1 | Piping Adapter |
![]() |
ZS-46-5L | Lead Wire With Connector |