![]() |
Product Part Number: |
Specifications: ISE20 Series 3-Screen Display High-Precision Digital Pressure Switch For Positive Pressure
●A low differential pressure range type
has been added to the 20A series. [New]
●An M12 connector type has been added.
●A low pressure range type has been added.
●Integrated R1/8 fitting with bottom wiring entry
●Visualization of settings
●Simple 3-step setting
●Easy screen switching
It is possible to change the settings while checking the measured value.
●Delay time:1.5 ms or less
●IO-Link compatible
has been added to the 20A series. [New]
●An M12 connector type has been added.
●A low pressure range type has been added.
●Integrated R1/8 fitting with bottom wiring entry
●Visualization of settings
●Simple 3-step setting
●Easy screen switching
It is possible to change the settings while checking the measured value.
●Delay time:1.5 ms or less
●IO-Link compatible
Field | Value | Value Details |
---|---|---|
Rated Pressure Range | ISE20 | -0.1 To 1 MPa |
Output Specifications | N | NPN Open Collector 1 Output |
Remote Sensor Unit | - | With Unit Switching Function |
Porting Specifications | 01 | R1/8 |
Option 1 | L | Lead Wire With Connector(Lead Wire Length 2 m) |
Option 2 | - | None |
Option 3 | - | Operation Manual:○;Calibration Certificate:- |
Made To Order | X531 | Lead Wire With Connector (Terminal Cover) |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZS-46-N1 | Piping Adapter |
![]() |
ZS-46-3L | Lead Wire With Connector |
![]() |
ZS-46-5F | Lead Wire With Connector |