![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ISE2 Series Compact Pressure Switch For Positive Pressure
●Can be integrated with ZX or ZR ejector system
●Suction filter comes as standard
●Suction filter comes as standard
Field | Value | Value Details |
---|---|---|
Rated Pressure Range/Setting Pressure Range | - | 0 to 1 MPa |
Porting Specifications | 01 | Single Mounting R 1/8 |
Output Specification | 55 | PNP Open Collector |
Wiring Type | L | Grommet type(Lead wire:3m) |