Product Part Number: |
Specifications: ISE2 Series Compact Pressure Switch For Positive Pressure
●Can be integrated with ZX or ZR ejector system
●Suction filter comes as standard
●Suction filter comes as standard
Field | Value | Value Details |
---|---|---|
Rated Pressure Range/Setting Pressure Range | - | 0 to 1 MPa |
Porting Specifications | 01 | Single Mounting R 1/8 |
Output Specification | 15 | NPN Open Collector |
Wiring Type | - | Grommet type(Lead wire:0.6m) |