![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ISE10 Series Digital Pressure Switch For positive pressure
●Low profile 9.8 mm
●Vertical mounting space reduced to approx. 1/2
(Compared to ZSE/ISE30A series)
●Simultaneous copying is possible for maximum 10 units
●3-step setting
●Vertical mounting space reduced to approx. 1/2
(Compared to ZSE/ISE30A series)
●Simultaneous copying is possible for maximum 10 units
●3-step setting
Field | Value | Value Details |
---|---|---|
Porting Specifications | M5 | M5 Female Thread Side Ported |
Output Specification | B | PNP Open Collector 2 Outputs |
Remote Sensor Unit | P | With Display Unit Switching Function (Initial Value psi) |
Option 1 | G | Lead Wire With Connector(Lead Wire Length 2 m)With Connector Cover |
Option 2 | - | None |
Option 3 | - | Calibration certificate- |