![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ISA3 Series 3-Color Display Digital Gap Checker
●Added centralized lead wire to manifold [New]
●Check at a glance if the workpiece is placed or not
●The clearance distance between the detection surface and the workpiece can be found intuitively
●Simple Setting: Setting is possible while checking the displayed value
●Energy Saving: Air consumption 60% reduction
●Improved drainage resistance: 10 times or more
●Check at a glance if the workpiece is placed or not
●The clearance distance between the detection surface and the workpiece can be found intuitively
●Simple Setting: Setting is possible while checking the displayed value
●Energy Saving: Air consumption 60% reduction
●Improved drainage resistance: 10 times or more
Field | Value | Value Details |
---|---|---|
Rated Distance Range | G | 0.02 To 0.15 mm |
Porting Specifications | C | Supply Side:Rc1/8; Detection Side:Φ4 One-touch Fitting (Rated Distance Range:0.01 To 0.03 mm);Φ6 One-touch Fitting (Rated Distance Range:0.02 To 0.15 mm/0.05 To 0.30 mm); |
Output Specification | P | PNP 1 Output |
Unit Specifications Of Pressure Value | - | With Unit Conversion Function |
Stations | 1 | 1 Station |
Option 1 (Cable) | L | Right Angle |
Option 2 (Bracket) | B | With Bracket |
Control Unit | L | With Control Unit (Supply Port:Left Side) |
Regulator | 3 | With Regulator Round Type Pressure Gauge 0.2MPa MPa Single Notation |
2 Port Solenoid Valve Rated Voltage (With Control Unit) | - | 24 VDC or Without Control Unit |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ISA-15 | Seal For Additional Station |
![]() |
VX210ZZ2AX276 | Solenoid Valve (2 Port Type) For ISA3 Series |
![]() |
ISA-12-A | Threaded Plug With Seal For ISA3 Series |
![]() |
ISA-5-1 | DIN Rail |
![]() |
ZS-31-C | Cable With Connector |
![]() |
ISA-14 | Bracket For ISA3 Series |
![]() |
ISA-17 | Bracket (Control Unit) For ISA3 Series |
![]() |
Y200T-D | Spacer With Bracket |
![]() |
E210-U01 | Modular Adapter For ISA3 Series |
![]() |
ISA-18 | Spacer |