![]() |
Product Part Number: Manufacture discontinued since 3/2019, replacement series:ISA3 →New Series |
Specifications: ISA2 Series Air Catch Sensor For Single And Double Notation Type And Additional Stations
●Gap detection
●Can be configured with a regulator and 2 port solenoid valve
●With LED level meter
●Plug connector. Easy to add and remove manifold stations
●Can be configured with a regulator and 2 port solenoid valve
●With LED level meter
●Plug connector. Easy to add and remove manifold stations
Field | Value | Value Details |
---|---|---|
Detection Distance | H | 0.03 To 0.5 mm |
Porting Specifications | - | Rc1/8 |
Pressure Gauge | P4 | psi Double Notation,0.4 MPa,Round Pressure Gauge |
Output Specification | 5 | PNP Output |
Electrical Entry | N | Without Lead Wire |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ISA-8-A | Lead Wire With Connector |
![]() |
ISA-8-B | Lead Wire With Connector |