![]() |
Product Part Number: Manufacture discontinued since 3/2019, replacement series:ISA3 →New Series |
Specifications: ISA2 Series Air Catch Sensor For Single And Double Notation Type And Additional Stations
●Gap detection
●Can be configured with a regulator and 2 port solenoid valve
●With LED level meter
●Plug connector. Easy to add and remove manifold stations
●Can be configured with a regulator and 2 port solenoid valve
●With LED level meter
●Plug connector. Easy to add and remove manifold stations
Field | Value | Value Details |
---|---|---|
Detection Distance | G | 0.01 To 0.25 mm |
Porting Specifications | N | NPT1/8 |
Pressure Gauge | Z4 | psi Single Notation,0.4 MPa,Square Embedded Pressure Gauge |
Output Specification | 1 | NPN Output |
Electrical Entry | - | Straight |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ISA-8-A | Lead Wire With Connector |
![]() |
ISA-8-B | Lead Wire With Connector |