Product Part Number: |
Specifications: IS3000 Series Pneumatic Pressure Switch
●Can be used for micro load, around 10 mA e.g
●With neon light
●With neon light
Field | Value | Value Details |
---|---|---|
Piping Method | 0 | Rc1/4 Thread |
Micro switch load type | 0 | Standard |
Port Size | 02 | Rc1/4 |
Indicator light | L5 | LED/24 VDC |
Pressure Display With Scale Plate | - | MPa |