![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: IS10 Series Pressure Switch/Reed Switch Type Pressure Switch With Spacer
●16% lighter, 11% smaller (Compared with IS1000)
●Service life: 5 million cycles
●Can be connected to modular type F.R.L. units
●Service life: 5 million cycles
●Can be connected to modular type F.R.L. units
Field | Value | Value Details |
---|---|---|
Body Size | 40 | 40 |
Semi-Standard a | 6 | Set Pressure Range 0.1 to 0.6 MPa |
Semi-Standard b | L | Lead Wire Length: 3 m,Pressure Unit of The Scale Plate: MPa |