![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: IS10M Series Pressure Switch
●Modular design with uniform body style
●Better visibility & environmental resistance
●2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
●No tools are required.
Easier replacement of the element (AF-D only)
●Attachments:
Spacer: Y200-D, Y300-D, Y400-D
Spacer with bracket: Y200T-D, Y300T-D, Y400T-D
●Better visibility & environmental resistance
●2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
●No tools are required.
Easier replacement of the element (AF-D only)
●Attachments:
Spacer: Y200-D, Y300-D, Y400-D
Spacer with bracket: Y200T-D, Y300T-D, Y400T-D
Field | Value | Value Details |
---|---|---|
Body Size | 30 | 30 |
Semi-Standard a | - | Body Type:Standard |
Semi-Standard b | - | Set Pressure Range 0.1 to 0.4 MPa |
Semi-standard c | - | Lead Wire Length:0.5 m;Pressure Unit Of The Scale Plate:Mpa |