![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 4/2011, replacement series:IS10E-A →New Series |
Specifications: IS10E Series Pressure Switch With Piping Adapter
●16% lighter, 11% smaller (Compared with IS1000)
●Service life: 5 million cycles
●Can be connected to modular type F.R.L. units
●Service life: 5 million cycles
●Can be connected to modular type F.R.L. units
| Field | Value | Value Details |
|---|---|---|
| Body Size | 30 | 30 |
| Thread Type | - | Rc |
| Bore Size | 03 | 3/8 |
| Semi-Standard a | - | Set Pressure Range 0.1 to 0.4 MPa |
| Semi-Standard b | RZ | Mounting Position:Left,Lead Wire Length 5 m |


