![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 4/2011, replacement series:IS10E-A →New Series |
Specifications: IS10E Series Pressure Switch With Piping Adapter
●16% lighter, 11% smaller (Compared with IS1000)
●Service life: 5 million cycles
●Can be connected to modular type F.R.L. units
●Service life: 5 million cycles
●Can be connected to modular type F.R.L. units
Field | Value | Value Details |
---|---|---|
Body Size | 30 | 30 |
Thread Type | - | Rc |
Bore Size | 02 | 1/4 |
Semi-Standard a | 6 | Set Pressure Range 0.1 to 0.6 MPa |
Semi-Standard b | L | Lead Wire Length 3 m |