![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: IRV10/20 Series Vacuum Regulator
●Allows adjustment of vacuum line pressure
●Single sided connections series
●Weight reduced by 20% (Compared with the existing IRV2000 with
IRV20 fitting)
●Built-in One-touch fittings
●Easy to attach/detach the pressure gauge or digital pressure switch due
to attachment by clip
●Mounting direction of the pressure gauge or digital pressure switch can
be changed. (Standard connections only)
●Mounting angle of the pressure gauge or digital pressure switch can be
changed easily (in 60 degree increments)
●Single sided connections series
●Weight reduced by 20% (Compared with the existing IRV2000 with
IRV20 fitting)
●Built-in One-touch fittings
●Easy to attach/detach the pressure gauge or digital pressure switch due
to attachment by clip
●Mounting direction of the pressure gauge or digital pressure switch can
be changed. (Standard connections only)
●Mounting angle of the pressure gauge or digital pressure switch can be
changed easily (in 60 degree increments)
Field | Value | Value Details |
---|---|---|
Body Size | 10 | Max. Flow 140 L/min (ANR) |
Specifications | - | Standard connections |
Fittings | - | Straight Type |
Connection tubing O.D. | C08 | Φ8 mm |
Accessory a | - | None |
Accessory b | - | None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
P601010-11 | Plug Nut Assembly |
![]() |
P601010-18 | Gauge Nut Assembly |
- | P601010-2 | Replacement Parts Diaphragm Assembly |
- | P601010-3 | Replacement Parts Valve Assembly |