![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetDiscontinued products since 4/2017, replacement series:IR1000-2000-3000-A →New Series |
Specifications: IR1000/2000/3000 Series Precision Regulator
●Tension control
●Contact pressure control
●Setting sensitivity: 0.2% F.S. or less
●Repeatability: ±0.5% F.S. or less
●Contact pressure control
●Setting sensitivity: 0.2% F.S. or less
●Repeatability: ±0.5% F.S. or less
Field | Value | Value Details |
---|---|---|
Body Size | 3 | IR3000 |
Type Of Setting | 1 | Air Operated Type |
Regulating Pressure Range | 2 | 0.01-0.8MPa |
Thread Type | - | Rc |
Bore Size | 04 | 1/2 |
Accessory | - | None |
Suffix 1 | - | None |
Suffix 2 | - | None |
Made To Order | X1 | Non-grease Specifications |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
KT-IR3120 | Parts kit For repair |
![]() |
G43-10-01 | Pressure Gauge |