Product Part Number: |
Specifications: IR1000-A/2000-A/3000-A Series Precision Regulator
●Air consumption:Reduced by Max.About 90%(comparison with conventional product)
●High flow:Max.About 2 times(comparison with conventional product)
●Lightweight:Reduced by Max.About 27%(comparison with conventional product)
●Sensitivity:0.2%(full span)
●Repeatability:±0.5%(full span)
●High flow:Max.About 2 times(comparison with conventional product)
●Lightweight:Reduced by Max.About 27%(comparison with conventional product)
●Sensitivity:0.2%(full span)
●Repeatability:±0.5%(full span)
Field | Value | Value Details |
---|---|---|
Body Size | 2 | 2 |
Regulating Pressure Range | 2 | 0.01 To 0.8 MPa |
Exhaust Direction | 0 | Bottom Exhaust |
Thread Type | - | Rc |
Bore Size | 02 | 1/4 |
Option a | B | With Bracket |
Option b | G | Round Type Pressure Gauge |
Semi-Standard b | - | Flow Direction: Left to Right,Upward,Name Plate And Pressure Gauge In Imperial Units:Mpa |
Related Products
Image | Part Number | Part Name |
---|---|---|
IR20P-501AS | Bracket Assembly | |
IR20P-600S | Hexagon Panel Nut | |
Y300-A | Spacer | |
Y300T-A | Spacer With Bracket |