![]() |
Product Part Number: |
Specifications: IP8000/8100 Series Electro-Pneumatic Positioner (Lever Type / Rotary Type) Standard
●Enclosure:JISF8007 IP65 (IEC 60529)
●Monitoring function
●Explosion proof structure
Electro-pneumatic positioner :
TIIS withstand pressure explosion proof construction (Exd II BT5)
ATEX intrinsically safe explosion proof structure (II 2G Ex ib II CT5/T6)
Smart positioner :
ATEX intrinsically safe explosion proof structure (II 1G Ex ia II CT4/T5/T6 Ga)
●HART communication function (Smart positioner)
●Monitoring function
●Explosion proof structure
Electro-pneumatic positioner :
TIIS withstand pressure explosion proof construction (Exd II BT5)
ATEX intrinsically safe explosion proof structure (II 2G Ex ib II CT5/T6)
Smart positioner :
ATEX intrinsically safe explosion proof structure (II 1G Ex ia II CT4/T5/T6 Ga)
●HART communication function (Smart positioner)
Field | Value | Value Details |
---|---|---|
Type | 100 | Electro-Pneumatic Rotary Type |
Pressure Gauge | 3 | 1.0MPa |
Construction | 0 | No Terminal Box |
Accessories A | H | With External Scale Plate |
Accessories B | - | None (Standard) |
Accessories C | - | None (Standard) |
Accessories D | - | None (Standard) |
Accessories E | - | None (Standard) |
Connection | 3 | Air:1/4NPT;Electric:1/2NPT |
CE Marking | - | - |