![]() |
Product Part Number: |
Specifications: IP5000/5100 Series Pneumatic-Pneumatic Positioner(Lever Type/Rotary Type)
●JIS F8007 IP55
●Fulfilling options: Opening indicator (IP5100),
Built-in bypass (SIG-OUT1) (IP5000),
Built-in equalizing valve (OUT1-OUT2) (IP5100)
●Fulfilling options: Opening indicator (IP5100),
Built-in bypass (SIG-OUT1) (IP5000),
Built-in equalizing valve (OUT1-OUT2) (IP5100)
Field | Value | Value Details |
---|---|---|
Type | 000 | Lever Type |
Input Pressure | 0 | 0.02 To 1.0 MPa (Standard) |
Pressure Gauge | 3 | 1.0MPa |
Indication Of Opening | 0 | Not Provided |
Ambient Temperature | - | -20 To 80°C (Standard) |
Pressure Gauge/Air Port | - | Rc (Standard) |
Accessories | - | None (Standard) |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
P368010-24 | Fork Lever-Type Fitting |
![]() |
P368010-25 | Fork Lever-Type Fitting |