![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: IF3 Series Flow Switch Paddle Style Flow Switch
●Used as a general relaying device when water stoppage or water volume
reduction occurs during the use of a cooling water system, etc
●Piping sizes ranges from 3/4B to 6B
●Equivalent to IP42 and IP44
reduction occurs during the use of a cooling water system, etc
●Piping sizes ranges from 3/4B to 6B
●Equivalent to IP42 and IP44
Field | Value | Value Details |
---|---|---|
Enclosure | 0 | Open Type |
ON-flow Range | 0 | 14 to 60 L/min |
Thread Type | - | Rc |
Port Size | 06 | 3/4 |
Metal Material For Wetted Parts | 0 | Brass,Phosphor Bronze |
Seal Material Of Wetted Parts | 0 | NBR |
CE-compliant | - | None |