![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: IDG Series Membrane Air Dryer/Single Unit Type
●Possible to easily supply dry air using the hollow fiber membrane
●Non-fluorocarbon
●Power supply not required
●Compatible with low dew point (-60°C)
●No vibration or heat discharge
●With a dew point indicator
●Non-fluorocarbon
●Power supply not required
●Compatible with low dew point (-60°C)
●No vibration or heat discharge
●With a dew point indicator
| Field | Value | Value Details |
|---|---|---|
| Size | 5 | 5 |
| Standard Dew Point Temperature | H | -15℃ |
| Thread Type | - | Rc |
| Bore Size | 01 | 1/8 |
| Accessory | - | None |
| Semi-standard Specifications | - | None |


