![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: IDG Series Membrane Air Dryer/Single Unit Type
●Possible to easily supply dry air using the hollow fiber membrane
●Non-fluorocarbon
●Power supply not required
●Compatible with low dew point (-60°C)
●No vibration or heat discharge
●With a dew point indicator
●Non-fluorocarbon
●Power supply not required
●Compatible with low dew point (-60°C)
●No vibration or heat discharge
●With a dew point indicator
Field | Value | Value Details |
---|---|---|
Size | 10 | 10 |
Standard Dew Point Temperature | - | -20℃ |
Thread Type | - | Rc |
Bore Size | 02 | 1/4 |
Accessory | B | Bracket |
Semi-standard Specifications | - | None |