![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: IDFA□E Series Refrigerated Air Dryer Refrigerant R134a(HFC) 3E,4E,6E,8E,11E,15E (Inlet Air Temperature:35℃)
●EC Directive compliant product (with CE mark)
●Power supply voltage: Single-phase 230 VAC (50 Hz)
●Power supply voltage: Single-phase 230 VAC (50 Hz)
Field | Value | Value Details |
---|---|---|
Size | 6E | 6E |
Voltage | 23 | Single-phase 230 VAC(50 Hz) |
Option a | - | Standard |
Option b | - | Standard |
Option c | - | Without Chinese Labels And A Chinese Operation Manual |
Option d | - | Standard |
Option e | K | Moderate Pressure Specification (Auto Drain Bowl: Metal Bowl With Level Gauge) |
Option f | - | Without A Heavy-duty Auto Drain |
Option g | - | Without A Circuit Breaker |
Option h | - | Without A Terminal Block For Power Supply,Operating And Error Signals |
Option i | - | Timer Type Solenoid Valve Without Auto Drain |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
IDF-AB500 | Foundation Bolt Set |
![]() |
AD48-A | Float Type Auto Drain |
![]() |
AD48 | Float Type Auto Drain |
![]() |
IDF-FL203 | Dustproof Filter Assembly |
![]() |
IDF-S1926 | Auto Drain |