![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: IDF□E Series Refrigerated Air Dryers Standard Inlet Air Temperature Inlet Air Temperature:35℃ Outlet Air Pressure Dew Point:10℃ Refrigerant R134a (HFC)
Field | Value | Value Details |
---|---|---|
Size | 6E | Air Compressor Size:5.5kw |
Voltage | 10 | Single-phase 100 VAC(50 Hz) 100/110 VAC(60 Hz) |
Option a | - | Standard |
Option b | - | Standard |
Option c | - | Without Chinese Labels And A Chinese Operation Manual |
Option d | - | Standard |
Option e | - | Without A Heavy-duty Auto Drain |
Option f | - | Without A Motor Type Auto Drain |
Option g | - | Without A Circuit Breaker |
Option h | - | 10:The Power Cable With Plug;20:Power Supply Terminal Block Connection |
Option i | - | Without A Terminal Block For Power Supply,Operating And Error Signals |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | IDF-S0186 | Conversion Piping Set |
- | IDF-S0183 | Conversion Bypass Piping Set |
![]() |
AD48-A | Float Type Auto Drain |
![]() |
AD48 | Float Type Auto Drain |