![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 6/2022, replacement series:IDF →New Series |
Specifications: IDF□E Series Refrigerated Air Dryers Standard Inlet Air Temperature Inlet Air Temperature:35℃(22E,37E),40℃(55E,75E) Outlet Air Pressure Dew Point:10℃ Refrigerant R407C (HFC)
| Field | Value | Value Details |
|---|---|---|
| Size | 37E | Air Compressor Size:37kw |
| Voltage | 30 | Three-phase 200 VAC(50 Hz) 200/220 VAC(60 Hz) |
| Option a | - | Standard |
| Option b | - | Standard |
| Option c | - | Without Chinese Labels And A Chinese Operation Manual |
| Option d | - | Standard |
| Option e | - | Without A Heavy-duty Auto Drain |
| Option f | - | Without A Motor Type Auto Drain |
| Option g | - | Without A Circuit Breaker |
| Option h | - | Without A Terminal Block For Power Supply,Operating And Error Signals |
Related Products
| Image | Part Number | Part Name |
|---|---|---|
| - | IDF-S0147 | Mounting Base Adapter |
| - | AD48-F | null |
|
AD48 | Float Type Auto Drain |


