![]() |
Product Part Number: |
Specifications: IDF370B Series Refrigerated Air Dryers Standard temperature air inlet type Inlet air temp: 35℃ Refrigerant R22
Field | Value | Value Details |
---|---|---|
Voltage | 3 | Three-phase 200V AC(50Hz/60Hz) |
Voltage2 | - | None |
Option | - | None |