![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: HRS Series Thermo-chiller Compact Type
●With this chiller, cooling water can be obtained anywhere it is necessary
because of easy installation and easy operation.
●For a wide range of applications, such as laser machine tools, analytical equipment,
LCD manufacturing equipment, mold temperature control, etc.
●Compact: W 377 x H 615 x D 500 mm, 40 kg (HRS012/018/024)
●Timer function, Low liquid level protection, Power failure auto-restart,Anti-freezing function, etc.
●Self diagnosis function
●Ideal for overseas models (Single-phase 200 to 230 VAC, Single-phase 100, 115 VAC)
●Compliant with UL Standards, CE-marking
because of easy installation and easy operation.
●For a wide range of applications, such as laser machine tools, analytical equipment,
LCD manufacturing equipment, mold temperature control, etc.
●Compact: W 377 x H 615 x D 500 mm, 40 kg (HRS012/018/024)
●Timer function, Low liquid level protection, Power failure auto-restart,Anti-freezing function, etc.
●Self diagnosis function
●Ideal for overseas models (Single-phase 200 to 230 VAC, Single-phase 100, 115 VAC)
●Compliant with UL Standards, CE-marking
Field | Value | Value Details |
---|---|---|
Cooling Capacity | 060 | Cooling Capacity 4900/5900 W (50/60 Hz) |
Cooling Method | A | Air-cooled Refrigeration |
Pipe Thread Type | F | G (With PT-G Conversion Fitting Set) |
Power Supply | 20 | Single-phase 200 to 230 VAC (50/60 Hz) |
With Earth Leakage Breaker | - | None |
High-temperature Environment Specifications | - | None |
With Automatic Water Fill Function | - | None |
Applicable To DI Water (Deionized Water) Piping | - | None |
High-pressure Pump Mounted | - | None |
Remote Sensor Unit | - | With Unit Switching Function |
Specifications | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
HRS-TK001 | Anti-quake Bracket |
![]() |
HRS-TK002 | Anti-quake Bracket |
![]() |
HRZ-BR002 | Concentration Meter |
![]() |
HRS-S0074 | Retaining Clip |
![]() |
HRS-PF007 | Filter For Circulating Fluid Fill Port |
![]() |
HRS-BP004 | Bypass Piping Set |
![]() |
HRS-CA004 | Power Supply Cable |
![]() |
HRS-DP001 | DI Filter Set Stainless Steel Type |
![]() |
HRS-DP002 | DI Filter Set Resin Type |
![]() |
HRS-DI001 | Electric Resistance Sensor Set |
![]() |
HRS-DI005 | Electric Resistance Sensor Set |
![]() |
HRS-DI008 | Electric Conductivity Sensor Set |
![]() |
HRS-DI011 | Electric Conductivity Sensor Set |
![]() |
HRS-PF002 | Particle Filter Set |
![]() |
HRS-PF002-H | Particle Filter Set (With Handle) |
![]() |
HRS-PF002-W005 | Particle Filter Set |
![]() |
HRS-PF002-W005-H | Particle Filter Set (With Handle) |
![]() |
HRS-PF002-W075 | Particle Filter Set |
![]() |
HRS-PF002-W075-H | Particle Filter Set (With Handle) |
![]() |
HRS-PF003 | Particle Filter Set |
![]() |
HRS-PF003-H | Particle Filter Set (With Handle) |
![]() |
HRS-PF003-W005 | Particle Filter Set |
![]() |
HRS-PF003-W005-H | Particle Filter Set (With Handle) |
![]() |
HRS-PF003-W075 | Particle Filter Set |
![]() |
HRS-PF003-W075-H | Particle Filter Set (With Handle) |
![]() |
HRS-PF004 | Particle Filter Set |
![]() |
HRS-PF004-H | Particle Filter Set (With Handle) |
![]() |
HRS-PF004-W005 | Particle Filter Set |
![]() |
HRS-PF004-W005-H | Particle Filter Set (With Handle) |
![]() |
HRS-PF004-W075 | Particle Filter Set |
![]() |
HRS-PF004-W075-H | Particle Filter Set (With Handle) |
![]() |
HRS-WL002 | Drain Pan Set (With Water Leakage Sensor) |
![]() |
HRS-BK002 | Connector Cover |
![]() |
HRS-CV001 | Analog Gateway Unit |
![]() |
HRS-EP001 | Piping Conversion Fitting (For Air-Cooled Refrigeration) |
![]() |
HRS-EP002 | Piping Conversion Fitting (For Air-Cooled Refrigeration) |
![]() |
HRS-EP009 | Piping Conversion Fitting (For Air-Cooled Refrigeration) |
![]() |
HRS-EP010 | Piping Conversion Fitting (For Air-Cooled Refrigeration) |
![]() |
HRS-EP005 | Piping Conversion Fitting (For Option) |
![]() |
HRS-EP007 | Piping Conversion Fitting (For Option) |