![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: HECR Series Thermo-con/Rack Mount Type Air-cooled
●The water-cooled type has been added. (800 W, 1.2 kW)[New]
●High spec efficiency: Mountable in a 19-inch rack
●Space can be saved by mounting multiple pieces of equipment together in a single rack
●Temperature stability: ±0.01°C to 0.03°C
●Set temperature range: 10°C to 60°C
●Cooling capacity: 200W, 400W, 510W, 800W, 1kW, 1.2kW
●Power consumption: 200W, 300W, 400W
●High spec efficiency: Mountable in a 19-inch rack
●Space can be saved by mounting multiple pieces of equipment together in a single rack
●Temperature stability: ±0.01°C to 0.03°C
●Set temperature range: 10°C to 60°C
●Cooling capacity: 200W, 400W, 510W, 800W, 1kW, 1.2kW
●Power consumption: 200W, 300W, 400W
| Field | Value | Value Details |
|---|---|---|
| Cooling Capacity | 008 | 800 W |
| Radiating Method | A | Air-cooled |
| Power Supply | 5 | 100 to 240 VAC |
| Pipe Thread Type | - | Rc |
| Option a | - | Without Option |
| Option b | P | High Pressure Pump Mounted |
Related Products
| Image | Part Number | Part Name |
|---|---|---|
|
HRS-S0074 | Retaining Clip |
|
HRS-CA001 | Power Supply Cable |
|
HRS-CA003 | Power Supply Cable |
|
HRS-CA002 | Power Supply Cable |


