![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: HECR Series Thermo-con/Rack Mount Type Air-cooled
●The water-cooled type has been added. (800 W, 1.2 kW)[New]
●High spec efficiency: Mountable in a 19-inch rack
●Space can be saved by mounting multiple pieces of equipment together in a single rack
●Temperature stability: ±0.01°C to 0.03°C
●Set temperature range: 10°C to 60°C
●Cooling capacity: 200W, 400W, 510W, 800W, 1kW, 1.2kW
●Power consumption: 200W, 300W, 400W
●High spec efficiency: Mountable in a 19-inch rack
●Space can be saved by mounting multiple pieces of equipment together in a single rack
●Temperature stability: ±0.01°C to 0.03°C
●Set temperature range: 10°C to 60°C
●Cooling capacity: 200W, 400W, 510W, 800W, 1kW, 1.2kW
●Power consumption: 200W, 300W, 400W
Field | Value | Value Details |
---|---|---|
Cooling Capacity | 002 | 200 W |
Radiating Method | A | Air-cooled |
Power Supply | 5 | 100 to 240 VAC |
Pipe Thread Type | - | Rc |
Option a | - | Without Option |
Option b | - | Without Option |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
HRS-S0074 | Retaining Clip |
![]() |
HRS-CA001 | Power Supply Cable |
![]() |
HRS-CA003 | Power Supply Cable |
![]() |
HRS-CA002 | Power Supply Cable |