![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: Round Type Pressure Gauge For ARP20/30/40 Series
●Setting sensitivity: 0.2% F.S. or less
●Energy saving, reduces air consumption 80% (SMC comparison)
●Repeatability: ±1% F.S. or less (or ±3 kPa or less)
●With backflow function (ARP20K/30K/40K)
Can be mounted between a solenoid valve and a cylinder
●Energy saving, reduces air consumption 80% (SMC comparison)
●Repeatability: ±1% F.S. or less (or ±3 kPa or less)
●With backflow function (ARP20K/30K/40K)
Can be mounted between a solenoid valve and a cylinder
Field | Value | Value Details |
---|---|---|
Body Size | 4 | For ARP40(K) |
Delivery Pressure | 7 | For 0.7 MPa Setting |
Thread Type | - | Rc |
Bore Size | 02 | 1/4 |