![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: G46·GA46 Series Pressure Gauge For General Purpose/With Limit Indicator
●Available with a limit indicator and color zones
Field | Value | Value Details |
---|---|---|
Type | - | Back Side Thread |
Max.Display Pressure | 10 | 1.0MPa |
Connection Thread | 02 | R1/4 |
Option | - | — |
Attechment | - | Without Cover Ring Assembly |
Option | - | — |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
G46-00-00-4 | Polycarbonate |
![]() |
G46-00-00-3 | Polycarbonate |