![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: G46-L Series With Color Zone Limit Indicator
●Available with a limit indicator and color zones
Field | Value | Value Details |
---|---|---|
Max.Display Pressure | 10 | 1.0MPa |
Connection Thread | 01 | R1/8 |
Color Zone | L | Color Zone Type |
Clear Cover Material | - | Polycarbonate |
Attechment | - | Without Cover Ring Assembly |
Option | - | — |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
G46-00-00-3 | Polycarbonate |